Conflict
Loading...
| Save
| Load
| Reset
| Help
| Change Language
English
中文简体
Français
Pусский
Español
Deutsch
Italiano
Start
Selector
Assembler
Summary
Info
Altivar Process Configurator
Load
Help
Altivar Process Configurator
The red asterisk
indicates an incomplete configuration
Help
Selection Values
Info
Product range
Altivar 660 Compact Drive System
Altivar 680 Low Harmonic Drive System
Altivar 960 High Performance Drive System
Altivar 980 Regenerative Drive System
Altivar 980 Testbench Drive System
Help
Product range
Altivar 660 Compact Drive System
Altivar 680 Low Harmonic Drive System
Altivar 960 High Performance Drive System
Altivar 980 Regenerative Drive System
Help
Mains supply
3AC 380 V -10% ... 415 V +6%, 50/60 Hz +/-5 %
3AC 440 V +10% / -15%, 50/60 Hz +/-5 %
3AC 480 V +10% / -15%, 60 Hz +/-5 %
3AC 600 V +/-15%, 60 Hz +/-5 %
3AC 690 V +10% / -15%, 50/60 Hz +/-5 %
Help
Mains supply
3AC 380 V -10% ... 415 V +6%, 50/60 Hz +/-5 %
3AC 480 V +10% / -15%, 60 Hz +/-5 %
Help
Power
110 kW / 90 kW
132 kW / 110 kW
160 kW / 132 kW
180 kW / 160 kW
200 kW / 160 kW
220 kW / 180 kW
250 kW / 200 kW
280 kW / 220 kW
315 kW / 250 kW
355 kW / 280 kW
400 kW / 315 kW
450 kW / 355 kW
500 kW / 400 kW
560 kW / 450 kW
630 kW / 500 kW
710 kW / 560 kW
800 kW / 630 kW
900 kW / 710 kW
1000 kW / 800 kW
1200 kW / 1000 kW
1400 kW / 1100 kW
125 hp / 100 hp
150 hp / 125 hp
180 hp / 150 hp
200 hp / 150 hp
200 hp / 180 hp
250 hp / 200 hp
300 hp / 250 hp
350 hp / 300 hp
400 hp / 300 hp
450 hp / 350 hp
500 hp / 400 hp
550 hp / 450 hp
600 hp / 500 hp
650 hp / 550 hp
700 hp / 600 hp
800 hp / 650 hp
900 hp / 700 hp
1000 hp / 800 hp
1100 hp / 900 hp
1200 hp / 1000 hp
1400 hp / 1100 hp
Help
Power
110 kW / 90 kW
132 kW / 110 kW
160 kW / 132 kW
180 kW / 160 kW
200 kW / 160 kW
220 kW / 180 kW
250 kW / 200 kW
280 kW / 220 kW
315 kW / 250 kW
355 kW / 280 kW
400 kW / 315 kW
450 kW / 355 kW
500 kW / 400 kW
560 kW / 450 kW
630 kW / 500 kW
710 kW / 560 kW
800 kW / 630 kW
900 kW / 710 kW
Help
Local standards
CE
UL
India
Brazil
China
Help
Your region
Europe, Middle East, Africa, South America
Asia Pacific
North America, Canada
India
Brazil
Help
Select a Base System
Info
Count of valid products
168
Info
Selected Base System
Info
Show selection table
Help
Altivar Process Configurator
The red asterisk
indicates an incomplete configuration
Help
Base System
Digit 1…13:
Info
Enclosure Options
Protection degree
IP23
IP42
Type 1
IP54 front ventilation
IP54B
Type 12
Info
Enclosure plinth
No
Yes (100 mm)
Yes (200 mm)
Info
Connection enclosure
No
Cable connection from top
Cable connection from bottom
Info
Enclosure lighting
No
Yes
Info
Enclosure heating
No
Yes
Info
Modified wiring colors
Standard
Adapted to Australian standard
Info
Bypass
Digit 17:
0
1
2
4
5
Info
Bypass
No
2 contactor
3 contactor
2 contactor with overload reset
3 contactor with overload reset
Info
Control Options
Digit 18:
0
1
2
3
4
5
6
7
A
B
Info
Key switch
No
2 Pos. (local/remote)
3 Pos. (local/remote/panel)
Hand-Off-Auto switch, Speed potentiometer
Hand-Off-Auto switch, Speed potentiometer, Start-Stop buttons
Info
Ethernet port on front door
No
Yes
Info
Digit 19:
0
1
2
3
Info
150VA transformer
No
Yes
Info
Auto speed reference
No
Yes
Info
Control Cards
Card in slot A
No
Expansion Card With Additional Inputs / Outputs
Expansion Card With Relay Outputs
Communication card Modbus TCP or EtherNet IP
Communication card ProfiNet
Communication card CANopen Daisy Chain
Communication card CANopen SUB-D9
Communication card CANopen with screw terminals
Communication card Profibus DP
Communication card EtherCAT
Communication card DeviceNet
Communication Card Ethernet/IP, ModbusTCP, MultiDrive-Link
Communication Card BACnet
AVL EtherCAT Optionskarte
AVL Hybrid Interface
AVL Hybrid Interface mit Vorbereitung EtherCAT
Info
Card in slot B
No
Expansion Card With Additional Inputs / Outputs
Expansion Card With Relay Outputs
Analog encoder interface module
Digital encoder interface module 5 / 12V
Resolver encoder interface module
Htl encoder interface module
Info
Digit 22:
A
B
C
D
Info
Card in slot C
No
Expansion Card With Additional Inputs / Outputs
Expansion Card With Relay Outputs
Safety Module Advanced
Info
Functional safety
Digit 23:
A
B
C
D
E
F
G
H
Info
Functional safety
No
SIL3-Stop Category 0
SIL3-Stop Category 1
Safety Function SS1 (Safe Stop 1)
Safety Function GDL (Guard Door Locking)
Safety Function SLS (Safely Limited Speed)
Safety Function SBC (Safe Brake Control)
Safety Function SMS (Safe Maximum Speed)
Info
Display Options
Front display module
No
Yes
Info
Indication lamps on front door
No
Power On, Fault, Run Lights
Green AFC Run, Yellow Tripped, Yellow Auto, Red Pwr on
Green AFC Run, Yellow Tripped, Red Pwr on
Green AFC Run, Yellow Tripped, Yellow Auto, Red Pwr on - with push-to-test
Green AFC Run, Yellow Tripped, Red Pwr on - with push-to-test
Info
Counter for operating hours
No
Yes
Info
Motor Options
Digit 25:
0
1
2
3
4
Info
Drive rating
Dual rating
Normal Duty with UL
Heavy Duty with UL
Normal Duty with cUL
Heavy Duty with cUL
Info
Motor monitoring PTC
No
Yes
Yes (with ATEX certificate)
Info
Motor monitoring Pt100/Pt1000/KTY
No
Yes
Info
Bearing monitoring Pt100/Pt1000/KTY
No
Yes
Info
dv/dt filter choke
No
Yes (motor cable 150m)
Yes (motor cable 300m)
Info
Motor heater
No
Yes
Info
Motor fan
No
Yes
Info
Oil pump interface
No
Yes
Info
Mains / Auxilliary Supply
Mains disconnection
No
Main switch
Circuit breaker
Info
Undervoltage coil for circuit breaker
No
Yes
Info
Motor for circuit breaker
No
Yes
Info
Automated mains disconnect
No
Yes
Info
Digit 30:
A
B
C
D
E
F
H
I
J
Info
Insulation monitoring
No
Yes
Info
Earthing system
TN/TT
IT
Corner grounded
Info
Setting for 415V +10%
No
Yes
Info
Mains Voltage Measurement
No
Yes
Info
Digit 31:
A
B
C
D
E
G
I
K
M
N
P
Q
Info
Multi pulse
No (6 pulse)
12 pulse
Info
Drive System - ready for 100 kA
No
Yes
Info
Line reactor
0,03
0,05
Info
Surge protection device
No
Secondary surge arrestor
Transient voltage surge surpressor
Info
Harmonic filter
No
Yes
Info
C2 Filter
No
Yes
Info
Braking Unit
Digit 32:
0
1
2
3
4
5
Info
Braking unit
No
max 160 kW
max 315 kW
max 500 kW
max 630 kW
max 800 kW
Info
DC boost for Low Harmonic Drive
No
Info
Monitoring options
Digit 33:
0
1
2
3
Info
EP-Mods
No
EP-Mod with no change in size
EP-Mod increases size
EP-Mod with ETO
Info
Reserved
Digit 34:
A
Info
Digit 35:
A
Info
Digit 36:
A
Info
Documentation / Packaging
Safety labels in local language
English – French
English – German
English – Italian
English – Spanish
English – Dutch
English – Chinese
English – Russian
English – Turkish
English – Polish
English – Portuguese
English – French
English – Spanish – French for UL standard
Info
Type of documentation
Standard documenation
Adapted documentation for EN 61439
Info
Type of packaging
Standard package
Standard package CN
Seaworthy package
Seaworthy package CN
Info
Engineering on request
Digit 39:
Info
Altivar Process Configurator
Help
Altivar Process Configurator
Help
Project Information
Name
Country
Application
Additional Comments
Save
Cancel
Request for Additional Engineered Options
Ok
Cancel